??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSP M500-ZT009-P00S2B-S4-006
HELP_VARIABLE
Company
Balluff
Description
Pressure sensors - Pressure sensors
Bill of material
BALLUFF BSP M500-ZT009-P00S2B-S4-006
VERF
Availability
Available
BC
Order code
BSP00ZR
TC
Product identifier
BSP M500-ZT009-P00S2B-S4-006
PX
Product view
56784_01
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
WEBINC
Product family
Front flush pressure sensors
W
Weight
0.290 Kg
TRAFFIC
Customs number
90262020
TC1
DESCRIPT
Description
Measuring range = 0...0.5 bar, Accuracy = ±0.5 % FSO BFSL, Overload pressure = 5 bar, Burst pressure = 7.5 bar, Operating voltage Ub = 18...30 VDC, Interface = IO-Link 1.1, Analog output = Analog, voltage/Analog, current selectable 4…20 mA/0…10 V, Switching output = 2x PNP/NPN NO/NC selectable, Connection = Connector, M12x1-Male, 4-pin, Process connection = 1 1/2" Tri Clamp, Process connection material = 1.4404 stainless steel, Housing material = 1.4301 stainless steel PE, High-density polyethylene, Media temperature = -10...125 °C, Ambient temperature = -40...85 °C, IP rating = IP67, when threaded in, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.